HUBBELL
Image of WCB21 WCB21, WEJTAP Connector
Image of WCB21 WCB21, WEJTAP Connector

WCB21, WEJTAP Connector

Brand:

Burndy

Catalog ID:

WCB21

Features: With Blue Power Booster, ANSI Class AA, Color Code: Blue, Conductor Size (tap - Mm): 4 - 5 SQ-MM, Booster: WPBB Box 25, Installation Tool: WTRB Tool, Booster Color: Blue, Cable Diameter Range (run): 0.532 - 0.65 IN, Conductor Type: Run: ACSR, AAC, Tap: ACSR, AAC, Copper, Cable Diameter Range (tap): 0.162 - 0.204 IN, Conductor Size (run - Mm): 14 - 17 SQ-MM

Product details

General

Application

For use in tap applications using large run and tap conductor sizes

Catalog Number

WCB21

EU RoHS Indicator

Yes

Material

Aluminum

Sub Brand

WEJTAP

Type

Wejtap Connector

UPC

781810873007

Certifications And Compliance

Buy American Compliant

No

Certification - CSA Approved

No

Certification - ETL

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

25