

Brand: Burndy
Catalog ID: WCY114PB
Catalog Number
WCY114PB
Color
Yellow
Connector Type
Tap
Material
Aluminum
Product Family
Utility Overhead & Underground Distribution>Fired on Wej Connectors
Product Type
Wejtap
UPC
781810094518
UPC 14 Digit GTIN
00781810094518
Dimension - F Width Center to Center inch
3.5 in
Dimension - G inch
2.04 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - ACSR Str Run
1033.5 (54/7) Curlew;1113 (54/19) Finch;1272 (54/19) Pheasant
Conductor - ACSR Str Tap
2/0 (6/1) Quail;3/0 (6/1) Pigeon;4/0 (6/1) Penquin;80 (8/1) Grouse;101.8 (12/7) Petrel;110.8 (12/7) Minorca;134.6 (12/7) Leghorn;159 (12/7) Guinea;176.9 (12/7) Dotterel;190.8 (12/7) Dorking;211.3 (12/7) Cochin;203.2 (16/9) Brahma;266.8 (18/1) Waxwing
Conductor - AL Str Run
1100;1113;1192.5;1200;1272.2;1300;1351.5;1400
Conductor - AL Str Tap
3/0;4/0;250;266.8
Conductor Type
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
Tap
Minimum Pack Quantity
1