HUBBELL
Image of WCY145 WCY145, WEJTAP Connector
Image of WCY145 WCY145, WEJTAP Connector

WCY145, WEJTAP Connector

Brand:

Burndy

Catalog ID:

WCY145

Aluminum Overhead Wedge Tap Connector, 1.533 Dia. To 1.032 Dia. (Run), 1.094 Dia. To 1.032 Dia. (Tap).

Product details

General

Catalog Number

WCY145

Connector Type

Tap

Material

Aluminum

UPC

781810231944

UPC 12 Digit

7818102319444

Dimensions

Dimension - F Width Center to Center inch

3.75 in

Conductor Related

Conductor - ACSR Str Run

666.6 (24/7) Flamingo kcmil;715.5 (54/7) Crow kcmil;715.5 (24/7) Stilt kcmil;715.5 (26/7) Starling kcmil;715.5 (30/19) Redwing kcmil;795 (54/7) Condor kcmil;795 (26/7) Drake kcmil;795 (30/19) Mallard kcmil;874.5 (54/7) Crane kcmil;900 (54/7) Canary kcmil;954 (45/7) Rail kcmil;954 (54/7) Cardinal kcmil;1033.5 (45/7) Ortolan kcmil;1033.5 (54/7) Curlew kcmil;1113 (54/19) Finch kcmil;1192.5 (45/7) Bunting kcmil;1192.5 (54/19) Grackle kcmil;1272 (54/19) Pheasant kcmil;1351.5 (54/19) Martin kcmil;1431 (54/19) Plover kcmil;1510.5 (45/7) Nuthatch kcmil;1590 (45/7) Lapwing kcmil;1590 (54/19) Falcon kcmil

Conductor - ACSR Str Run Range

666.6 (24/7) Flamingo kcmil-1590 (54/19) Falcon kcmil

Conductor - ACSR Str Tap

666.6 (24/7) Flamingo kcmil;715.5 (54/7) Crow kcmil;715.5 (24/7) Stilt kcmil;715.5 (26/7) Starling kcmil;715.5 (30/19) Redwing kcmil;795 (54/7) Condor kcmil;795 (26/7) Drake kcmil

Conductor - ACSR Str Tap Range

666.6 (24/7) Flamingo kcmil-795 (26/7) Drake kcmil

Conductor - AL Str Run

800 kcmil;874 kcmil;900 kcmil;954 kcmil;1000 kcmil;1033 kcmil;1100 kcmil;1113 kcmil;1192 kcmil;1200 kcmil;1250 kcmil;1272 kcmil;1300 kcmil;1351 kcmil;1400 kcmil;1431 kcmil;1500 kcmil;1590 kcmil;1600 kcmil;1700 kcmil;1750 kcmil;1800 kcmil

Conductor - AL Str Run Range

800 kcmil-1800 kcmil

Conductor - AL Str Tap

800 kcmil;874 kcmil;900 kcmil

Conductor - AL Str Tap Range

800 kcmil-900 kcmil

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

250