

Brand: Burndy
Catalog ID: WCY62PB
Application
For use in tap applications using large run and tap conductor sizes
Catalog Number
WCY62PB
Color
Yellow
Connector Type
Tap
Material
Aluminum
Product Family
Utility Overhead & Underground Distribution>Fired on Wej Connectors
Product Type
Wejtap
Sub Brand
WEJTAP
Trade Name
WEJTAP™
Type
Wejtap Connector with Booster
UPC
781810870563
UPC 14 Digit GTIN
00781810870563
Dimension - F Width Center to Center inch
3 in
Dimension - G inch
1.53 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - ACSR Str Run
336.4 (18/1) Merlin kcmil;336.4 (26/7) Linnet kcmil;336.4 (30/7) Oriole kcmil;397.5 (18/1) Chickadee kcmil;397.5 (24/7) Brant kcmil;397.5 (26/7) Ibis kcmil;397.5 (30/7) Larkspur kcmil;477.0 (18/1) Pelican kcmil;477.0 (24/7) Flicker kcmil;477.0 (26/7) Hawk kcmil;477. (30/7) Hen kcmil;500.0 (30/7) Heron kcmil;556.5 (24/7) Parakeet kcmil;556.5 (26/7) Dove kcmil;556.5 (30/7) Eagle kcmil
Conductor - ACSR Str Run Range
336.4 (18/1) Merlin kcmil-556.5 (30/7) Eagle kcmil
Conductor - ACSR Str Tap
4/0 (6/1) Penquin AWG;80 (8/1) Grouse kcmil;101.8 (12/7) Petrel kcmil;110.8 (12/7) Minorca kcmil;134.6 (12/7) Leghorn kcmil;159 (12/7) Guinea kcmil;176.9 (12/7) Dotterel kcmil;190.8 (12/7) Dorking kcmil;211.3 (12/7) Cochin kcmil;203.2 (16/9) Brahma kcmil;266.8 (18/1) Waxwing kcmil;266.8 (26/7) Owl kcmil;266.8 (26/7) Partridge kcmil;300.0 (26/7) Ostrich kcmil;336.4 (18/1) Merlin kcmil;336.4 (26/7) Linnet kcmil;336.4 (30/7) Oriole kcmil;397.5 (18/1) Chickadee kcmil;397.5 (24/7) Brant kcmil
Conductor - ACSR Str Tap Range
4/0 (6/1) Penquin AWG-397.5 (24/7) Brant kcmil
Conductor - AL Str Run
350 kcmil;397 kcmil;400 kcmil;450 kcmil;477 kcmil;500 kcmil;550 kcmil;556 kcmil;600 kcmil;636 kcmil;650 kcmil;700 kcmil
Conductor - AL Str Run Range
350 kcmil-700 kcmil
Conductor - AL Str Tap
4/0 AWG;250 kcmil;266 kcmil;300 kcmil;336 kcmil;350 kcmil;397 kcmil;400 kcmil;450 kcmil
Conductor - AL Str Tap Range
4/0 AWG-450 kcmil
Conductor Type
Certification - CSA Approved
No
Standards - RoHS Compliance Status
NC
Connector Type
Tap
Minimum Pack Quantity
10