HUBBELL
WCY64PB, WEJTAP Connector, Booster Included
Image of WCY64PB WCY64PB, WEJTAP Connector, Booster Included
Image of WCY64PB WCY64PB, WEJTAP Connector, Booster Included

WCY64PB, WEJTAP Connector, Booster Included

Brand: Burndy

Catalog ID: WCY64PB

Wejtap Assembly, 600 kcmil-1000 kcmil (Run), 600 kcmil-1000 kcmil (Tap).

WEJTAP Connector, packaged with Yellow Power Booster

General

Application

For use in tap applications using large run and tap conductor sizes

Catalog Number

WCY64PB

Color

Yellow

Connector Type

Tap

Material

Aluminum

Product Family

Utility Overhead & Underground Distribution>Fired on Wej Connectors

Product Type

Wejtap

Sub Brand

WEJTAP

Trade Name

WEJTAP™

Type

Wejtap Connector with Booster

UPC

781810870587

UPC 14 Digit GTIN

00781810870587

Dimensions

Dimension - F Width Center to Center inch

3 in

Dimension - G inch

1.53 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - ACSR Str Run

336.4 (18/1) Merlin kcmil;336.4 (26/7) Linnet kcmil;336.4 (30/7) Oriole kcmil;397.5 (18/1) Chickadee kcmil;397.5 (24/7) Brant kcmil;397.5 (26/7) Ibis kcmil;397.5 (30/7) Larkspur kcmil;477.0 (18/1) Pelican kcmil;477.0 (24/7) Flicker kcmil;477.0 (26/7) Hawk kcmil;477. (30/7) Hen kcmil;500.0 (30/7) Heron kcmil;556.5 (24/7) Parakeet kcmil;556.5 (26/7) Dove kcmil;556.5 (30/7) Eagle kcmil

Conductor - ACSR Str Run Range

336.4 (18/1) Merlin kcmil-556.5 (30/7) Eagle kcmil

Conductor - ACSR Str Tap

1/0 (6/1) Raven AWG;2/0 (6/1) Quail AWG;3/0 (6/1) Pigeon AWG;4/0 (6/1) Penquin AWG;80 (8/1) Grouse kcmil;101.8 (12/7) Petrel kcmil;110.8 (12/7) Minorca kcmil;134.6 (12/7) Leghorn kcmil;159 (12/7) Guinea kcmil;176.9 (12/7) Dotterel kcmil;190.8 (12/7) Dorking kcmil;211.3 (12/7) Cochin kcmil;203.2 (16/9) Brahma kcmil;266.8 (18/1) Waxwing kcmil;266.8 (26/7) Owl kcmil;266.8 (26/7) Partridge kcmil;300.0 (26/7) Ostrich kcmil

Conductor - ACSR Str Tap Range

1/0 (6/1) Raven AWG-300.0 (26/7) Ostrich kcmil

Conductor - AL Str Run

350 kcmil;397 kcmil;400 kcmil;450 kcmil;477 kcmil;500 kcmil;550 kcmil;556 kcmil;600 kcmil;636 kcmil;650 kcmil;700 kcmil

Conductor - AL Str Run Range

350 kcmil-700 kcmil

Conductor - AL Str Tap

2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;266 kcmil;300 kcmil

Conductor - AL Str Tap Range

2/0 AWG-300 kcmil

Conductor Type

  • ACSR C Str-Run
  • AL C Str-Run
  • ACSR C Str-Tap
  • AL C Str-Tap

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

NC

Configuration

Connector Type

Tap

Logistics

Minimum Pack Quantity

10