HUBBELL
Image of WCY98PB WCY98PB, WEJTAP Connector, Booster Included
Image of WCY98PB WCY98PB, WEJTAP Connector, Booster Included

WCY98PB, WEJTAP Connector, Booster Included

Brand:

Burndy

Catalog ID:

WCY98PB

Product details

General

Catalog Number

WCY98PB

Color

Yellow

Connector Type

Tap

Material

Aluminum

Trade Name

WEJTAPâ„¢

UPC

781810870921

UPC 12 Digit

7818108709211

Dimensions

Dimension - F Width Center to Center inch

3.5 in

Dimension - G inch

1.96 in

Conductor Related

Conductor - ACSR Str Run

556.5 (24/7) Parakeet;556.5 (26/7) Dove;556.5 (30/7) Eagle;605 (24/7) Peacock;605 (26/7) Squab;605 (30/19) Teal;636 (24/7) Rook;636 (26/7) Grosbeak;636 (30/19) Egret;666.6 (24/7) Flamingo;715.5 (54/7) Crow;715.5 (26/7) Starling;715.5 (30/19) Redwing;795 (54/7) Condor;795 (26/7) Drake;795 (30/19) Mallard;874.5 (54/7) Crane;900 (54/7) Canary;954 (54/7) Cardinal;1033.5 (54/7) Curlew

Conductor - ACSR Str Run Range

556.5 (24/7) Parakeet-1033.5 (54/7) Curlew

Conductor - ACSR Str Tap

1/0 (6/1) Raven;2/0 (6/1) Quail;3/0 (6/1) Pigeon;4/0 (6/1) Penquin;80 (8/1) Grouse;101.8 (12/7) Petrel;110.8 (12/7) Minorca;134.6 (12/7) Leghorn;159 (12/7) Guinea

Conductor - ACSR Str Tap Range

1/0 (6/1) Raven-159 (12/7) Guinea

Conductor - AL Str Run

600;636;650;700;715.5;750;795.5;800;874.5;900;954;1000

Conductor - AL Str Run Range

600-1000

Conductor - AL Str Tap

1/0;2/0;3/0;4/0;250;266.8

Conductor - AL Str Tap Range

1/0-266.8

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

NC

UL Listed

No

Logistics

Minimum Pack Quantity

5

Resources and downloads