HUBBELL
Image of 5269-6 Weatherproof Closure Plugs, 1/2 in. NPT, White, Carded
Image of 5269-6 Weatherproof Closure Plugs, 1/2 in. NPT, White, Carded
play
360 View

Weatherproof Closure Plugs, 1/2 in. NPT, White, Carded

Brand:

Bell

Catalog ID:

5269-6

Weatherproof Closure Plugs, 1/2 in. NPT, White, Carded

Product details

General

Catalog Number

5269-6

Color

White

Construction

Nonmetallic

EU RoHS Indicator

Contact Manufacturer

Type

Closure Plugs

UPC

050169526965

Dimensions

Dimensions

0.313 in x 0.813 in x 0.813 in

Height

0.813 in

Length

0.313 in

Weight

0.3 lb

Width

0.813 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

UL Listed

Logistics

Carton Quantity

12

Minimum Pack Quantity

1

Packaging Type

Carded

Pallet Quantity

3888