HUBBELL
Image of PLTS100GY Weatherproof Lampholder, Nonmetallic, Gray
Image of PLTS100GY Weatherproof Lampholder, Nonmetallic, Gray
play
360 View

Weatherproof Lampholder, Nonmetallic, Gray

Brand:

Bell

Catalog ID:

PLTS100GY

Weatherproof Lampholder, Nonmetallic, Gray

  • Durable high impact polycarbonate construction.
  • Includes gasket and mounting hardware.
  • Multi-lingual instructions in each package.
  • Extra long wire leads
  • High impact PBT construction
  • Porcelain sockets
  • No-tool easy-mount feature
  • Use 75-150-Watt PAR 38 lamps

Product details

General

Adjustable Detection Sensitivity

No

Catalog Number

PLTS100GY

Color

Gray

Construction

Nonmetallic

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Fixture Type

Architectural;Flood;Swivel

Glass/Lens Type

No Glass/Lens

Light Source

  • Incandescent
  • PAR 38

Type

Lighting

UPC

092326130288

Weather Resistant

Yes

Dimensions

Dimensions

2.4 in x 4.48 in x 4.78 in

Height

4.78 in

Length

2.4 in

Weight

0.3 lb

Width

4.48 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

UL Listed

ENERGY STAR Certified

No

NEC

Compliant

Nema Rating

NEMA 3R

Logistics

Carton Quantity

12

Packaging Type

Shrink

Pallet Quantity

1920

Standard Package

12