
Brand: Bell
Catalog ID: 5639-6
Application
For Use with LED Flood Lights, Flood Lights, Security Lights
Catalog Number
5639-6
Color
White
Construction
Metallic
EU RoHS Indicator
Yes
Fixture Type
Motion Sensor
Type
Lighting
UPC
050169563960
Cubic Capacity
22.78076171875 cu.in
Depth
5.375 in
Height
1.9375 in
Package Height
2.02 in
Package Length
5.5 in
Package Weight
0.35 lb
Package Width
2.2 in
Width
2.1875 in
EU RoHS Indicator
Yes
Nema Rating
NEMA 3R
Carton Quantity
10
Packaging Type
Box
Pallet Quantity
1600