


Brand: Bell
Catalog ID: PCP47550GY
Accessory Type
Weatherproof box/cover
Catalog Number
PCP47550GY
Color
Gray
Construction
Nonmetallic
Material
Nonmetallic
Product Family
Non-Metallic Box Accessories
Product Type
Weatherproof Boxes & Extensions
Type
Closure Plugs
UPC
092326130318
Weather Resistant
Yes
Cubic Capacity
0.28917 cu.in
Depth
0.35 in
Height
0.81 in
Package Height
5 in
Package Length
0.35 in
Package Weight
0.03 lb
Package Width
4 in
Width
1.02 in
Buy America(n) Qualified
Contact Manufacturer
Weather Resistant
Yes
Carton Quantity
30
Packaging Type
Shrinkwrap
Pallet Quantity
12240
Standard Package
30