HUBBELL
Weatherproof Swivel Lampholder, PAR38 Traditional or CFL, White
Image of LTS100WH Weatherproof Swivel Lampholder, PAR38 Traditional or CFL, White
Image of LTS100WH Weatherproof Swivel Lampholder, PAR38 Traditional or CFL, White
play
360 View
Image of LTS100WH Weatherproof Swivel Lampholder, PAR38 Traditional or CFL, White
+2
Image of LTS100WH Weatherproof Swivel Lampholder, PAR38 Traditional or CFL, White

Weatherproof Swivel Lampholder, PAR38 Traditional or CFL, White

Brand: Bell

Catalog ID: LTS100WH

Weatherproof Swivel Lampholder, Traditional or CFL, Use Par 38 Bulb, White

  • Rugged die cast construction
  • State-of-the-art powder coat finish provides maximum weatherability and scratch resistance
  • Includes porcelain sockets and external weatherproof gaskets
  • Innovative no-tool easy-mount feature
  • Swivel joint for easy directional lighting

General

Catalog Number

LTS100WH

Color

White

Construction

Metallic

Fixture Type

Architectural;Flood;Swivel

Light Source

  • CFL
  • PAR 38
  • CFL
  • PAR 38

Material

Die Cast Aluminum

Product Family

Lampholders

Product Type

Weatherproof Lighting

Type

Lampholder

UPC

092326111416

Weather Resistant

Yes

Dimensions

Cubic Capacity

33.8 cu.in

Depth

5 in

Height

2.6 in

Package Height

5.56 in

Package Length

2.6 in

Package Weight

0.37 lb

Package Width

4 in

Width

2.6 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

NEC

Compliant

Operational

Weather Resistant

Yes

Logistics

Carton Quantity

10

Packaging Type

Shrinkwrap

Pallet Quantity

1600

Standard Package

10