

Brand: WILEY
Catalog ID: WEEB-PMC
Application
WEEB washers offer a simple, low cost method to bond any non-conductive coated surfaces together reducing time, labor costs and the amount of copper wiring. WEEB's patented teeth pierce through most non-conductive coatings and embed into the underlying metal creating a bonding connection between the mounting surface and coated metal component that it is installed on or between.
Catalog Number
WEEB-PMC
Item Type
3A
Material
304 Stainless Steel
UPC
781810537619
UPC 14 Digit GTIN
00781810537619
Dimension - Thread Size
-
Length
1.58 in
Package Height
0.75 in
Package Length
10 in
Package Weight
0.61 lb
Package Width
7 in
Width
1.1 in
Certification - CSA Approved
N
Certification - cULus
N
Certification - ETL
Y
Certification - UL Recognized
Y
Certified Listed
UL2703 Recognized
Industry Standard(s)
UL2703 Recognized
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Carton Quantity
6000
Pallet Quantity
99999