HUBBELL
Image of WPBRNBOX25 WEJTAP™ Booster, Red, Qty: 25
Image of WPBRNBOX25 WEJTAP™ Booster, Red, Qty: 25

WEJTAP™ Booster, Red, Qty: 25

Brand:

Burndy

Catalog ID:

WPBRNBOX25

WEJTAP™ Booster, Red, Box of 25.

  • The WEJTAP™ System requires use of boosters for installation of connectors
  • Boosters are available packaged with connectors and also sold separately

Lug crimping tool dies

Product details

General

Application

  • Fired-On Connections

Application - For Use On

Booster for WEJTAP system

Catalog Number

WPBRNBOX25

Color

Red

EU RoHS Indicator

Yes

Sub Brand

WEJTAP

Tool Type

Powder Actuated

Trade Name

WEJTAP™

Type

Powder Actuated

UPC

781810282441

UPC 12 Digit

7818102824411

Dimensions

Height

0 in

Length

2.39 in

Width

0.93 in

Certifications And Compliance

Buy American Compliant

Yes

Certified Listed

TAA Compliant (All status valid till December 2024)

Standards - RoHS Compliance Status

NC

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Package Contents

(25 each) Red WEJTAP™ Booster

Pallet Quantity

24000