


Brand: Killark
Catalog ID: WH-2SSG
WH series weather conduit hubs provide a liquid, oil and dust tight termination of electrical conduit through the walls of sheet metal enclosures. These hubs are available in die cast zinc, aluminum and stainless steel for the use of multiple locations. Each series is optioned with a grounding provision.
Catalog Number
WH-2SSG
Finish Type
Natural
Material
Stainless Steel
Product Family
Fittings
Series
WH Series
Type
Weatherproof Conduit Hub
UPC
783936082349
Hub Size
3/4"
Buy America(n) Qualified
Contact Manufacturer
Hazardous Rating(s)
Suitable for use in hazardous location applications when installed according to NEC Articles 501.10(b) (Class I, Division 2) or 502.10, 503.10, and 505.15 (Class I Zone 2).
Carton Quantity
10