HUBBELL
WH-4G - 1-1/4" Zinc Weather Proof Conduit Hub w/ Ground
Image of WH-4G WH-4G - 1-1/4" Zinc Weather Proof Conduit Hub w/ Ground
*Representative image
Image of WH-4G WH-4G - 1-1/4" Zinc Weather Proof Conduit Hub w/ Ground

WH-4G - 1-1/4" Zinc Weather Proof Conduit Hub w/ Ground

Brand: Killark

Catalog ID: WH-4G

1-1/4" Zinc Weather Proof Conduit Hub w/ Ground

  • Oversized locknut provides for a strong vibration-proof termination
  • Captive sealing ring
  • Serrations on hub body and locknut provide effective positive ground path
  • Insulated throat protects conductors

Oversized locknut provides for a strong vibration-proof termination. Captive sealing ring. Serrations on hub body and locknut provide effective positive ground path. Rugged cast zinc construction. Insulated throat protects conductors. Suitable for use wit

General

Application

Conduit hubs provide a liquid tight, oil tight and dust tight termination of electrical conduit through the walls of sheet metal enclosures. The hubs fit into standard knock-out dimensions.

Catalog Number

WH-4G

Color

Gray

EU RoHS Indicator

Finish Type

Natural

Material

Zinc

Product Family

Fittings

Series

WH Series

Type

Weatherproof Conduit Hub With Ground Screw

UPC

783936074719

Dimensions

Dimensions

2.37 in x 2.37 in x 1.877 in

Gross Weight with Packaging

0.54

Height

1.877 in

Hub Size

1-1/4"

Length

2.37 in

Width

2.37 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Hazardous Rating(s)

Suitable for use in hazardous location applications when installed according to NEC Articles 501.10(b) (Class I, Division 2) or 502.10, 503.10, and 505.15 (Class I Zone 2).

Logistics

Carton Quantity

30