HUBBELL
White Recessed 2' x 2' Ceiling Box with Projector Pole Mount
Image of HRCB22PWHT White Recessed 2' x 2' Ceiling Box with Projector Pole Mount

White Recessed 2' x 2' Ceiling Box with Projector Pole Mount

Brand: Hubbell Premise Wiring

Catalog ID: HRCB22PWHT

2' x 2' Ceiling Box, Recessed, with Projector Pole Mount, White, 6" Deep

White 2'x 2' ceiling box enclosure provides an external switched 15A, 125V single receptacle on the ceiling surface, five internal leaded 15A, 125V receptacles and two 1/2" & 3/4" combination knock-outs for power feed. Two full rack pieces of equipment or four half-rack on the built-in shelves and five 1" & 1-1/4" combination knock-outs for AV wiring. Includes Variable position for 1-1/2" NPT for projector mounting, supports up to 50 pounds. There are four tabs on the back of the box with 0.28" mounting holes. Optional HRCB12FAN cooling fan and mounting kits are available. Hinged door accepts drop ceiling tile for blended finish. The ceiling box works best with standard Tee shaped grid, typically 15/16” or 9/16" wide.

  • All Steel Construction
  • White 2' x 2' Ceiling Enclosure
  • External and Internal Power
  • Variable Position 1-1/2" NPT Hub for Up to 50 Pound Projector Mounting
  • 20 Pound Rated AV equipment
  • Hinged door accepts drop ceiling tile for blended finish.
  • Plenum Rated, boxes conform to UL 2043 for installation in air-handling spaces

All Steel Construction painted white with concentric power and AV knock-outs

General

Application

Drop and Sheet Rock Ceilings

Catalog Number

HRCB22PWHT

Color

White

Construction

Fabricated

Knockouts

7

Material

Painted Steel

Mounting Method

Variable

Mounting Type

Field Installed

Series

Ceiling Boxes

Size

2" x 2"

Style

2" x 2"

Type

Recessed

UPC

783585695860

Dimensions

Dimensions

23.69 in x 23.69 in x 6.00 in

Dimensions Metric

601.7 mm x 601.7 mm x 152.4 mm

Height

6 in

Height Metric

152.4 mm

Length

23.69 in

Length Metric

601.7 mm

Size

2" x 2"

Width

23.69 in

Width Metric

601.7 mm

Certifications And Compliance

Industry Standard(s)

  • ETL CLASSIFIED
  • Complies with UL 62368-1, UL STD2043
  • CERTIFIED TO CSA STD C22.2 NO. 62368-1

Configuration

Knockouts

7

Mounting Method

Variable