HUBBELL
Image of BDSR43 Wide Range Strain Relief, Bus Drop Grip, .43-.54", 1/2", Steel
Image of BDSR43 Wide Range Strain Relief, Bus Drop Grip, .43-.54", 1/2", Steel

Wide Range Strain Relief, Bus Drop Grip, .43-.54", 1/2", Steel

Brand:

Bryant

Catalog ID:

BDSR43

Wide Range Strain Relief, Bus Drop Grip, .43-.54", 1/2", Steel

  • .43-.54"
  • 1/2"
  • Steel

Product details

General

Application

Light Duty

Catalog Number

BDSR43

Construction

Woven

EU RoHS Indicator

No

Material

Aluminum Fittings, Galvanized Steel Mesh

Material - Mounting Hardware

Locknut or Tapped Hole

OEM Brand Name

Hubbell Bryant

Series

Dust-Tight

Style

For Insulated Cables

Thread Size

1/2 NPT

Type

Non-Insulated, Wide Range

UPC

781786240322

Conductor Related

Cable Diameter Range

0.43 in-0.54 in

Cable Size

.43-.54" (1.09-1.37)

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

20

Pallet Quantity

6480