HUBBELL
Image of 10458-801 WiFi Broadcast Paging Module
Image of 10458-801 WiFi Broadcast Paging Module

WiFi Broadcast Paging Module

Brand:

Austdac

Catalog ID:

10458-801

Our broadcast paging module is the heart of each GAI-TRONICS’ Tower Broadcast product. This device receives the broadcast audio via IEEE 802.11 b/g WiFi Signal and provides high-efficiency amplification for speaker broadcasts.

  • Mass Notification
  • VoIP
  • WIFI

Product details

General

Catalog Number

10458-801

Humidity

up to 95% non-condensing

Operating Temperature

-4° F to +140° F (-20° C to +60° C)

Storage Temperature Range

-40° C to +70° C

Weather Rating

Type 3R

Dimensions

Height

7.63 in

Weight

3 lb

Width

5 in