HUBBELL
Image of WILEYLUG8.2 WILEYLUG8.2, Grounding Lug, Unassembled, Hardware Not Included
Image of WILEYLUG8.2 WILEYLUG8.2, Grounding Lug, Unassembled, Hardware Not Included

WILEYLUG8.2, Grounding Lug, Unassembled, Hardware Not Included

Brand:

Burndy

Catalog ID:

WILEYLUG8.2

Wiley Grounding Lugs are perfect for galvanized steel applications or anywhere a WEEB® washer is not required, Lay-in assembly, hardware not included.

Perfect for galvanized steel applications or anywhere a WEEB washer is not required

Product details

General

Application

Galvanized Steel Applications or anywhere a WEEB washer is not required

Catalog Number

WILEYLUG8.2

Item Type

4D

Trade Name

WILEY

UPC

781810653166

UPC 12 Digit

7818106531666

Dimensions

Dimension - Thread Size

-

Certifications And Compliance

Certification - CSA Approved

N

Certification - cULus

N

Certification - ETL

Y

Certification - UL Recognized

N

Industry Standard(s)

  • UL467
  • UL2703 Recognized

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

100

Pallet Quantity

29600