HUBBELL
Image of PC13W54 Wire and Cable Management, Plug and Connector Strain Relief Grip, I-Grip, .50-.61", For Size 1 Devices, Galvanized
Image of PC13W54 Wire and Cable Management, Plug and Connector Strain Relief Grip, I-Grip, .50-.61", For Size 1 Devices, Galvanized

Wire and Cable Management, Plug and Connector Strain Relief Grip, I-Grip, .50-.61", For Size 1 Devices, Galvanized

Brand:

Bryant

Catalog ID:

PC13W54

Wire and Cable Management, Plug and Connector Strain Relief Grip, I-Grip, .50-.61", For Size 1 Devices, Galvanized

  • I-Grip
  • .50-.61"
  • For Size 1 Devices
  • Galvanized

Product details

General

Application

Light Duty

Catalog Number

PC13W54

Construction

Woven

EU RoHS Indicator

No

Material

Steel, Galvanized, Plastic Coated

Material - Mounting Hardware

Mounts on Cord Grip

OEM Brand Name

Hubbell Bryant

Series

Plug & Connectors

Style

For Bryant Devices

Type

Fitting

UPC

781786350106

Conductor Related

Cable Diameter Range

0.50 in-0.61 in

Cable Size

.50-.61" (1.27-1.55)

Logistics

Carton Quantity

10