HUBBELL
Image of SPC100DE Wire and Cable Management, Support Grip, Double Eye, Closed Mesh, Tin-Coated Bronze, 1.00-1.24"
Image of SPC100DE Wire and Cable Management, Support Grip, Double Eye, Closed Mesh, Tin-Coated Bronze, 1.00-1.24"

Wire and Cable Management, Support Grip, Double Eye, Closed Mesh, Tin-Coated Bronze, 1.00-1.24"

Brand:

Bryant

Catalog ID:

SPC100DE

Wire and Cable Management, Support Grip, Double Eye, Closed Mesh, Tin-Coated Bronze, 1.00-1.24"

  • Double Eye
  • Closed Mesh
  • Tin-Coated Bronze
  • 1.00-1.24"

Product details

General

Application

Double Eye

Approx Breaking Strength

1,610 lbs

Catalog Number

SPC100DE

Construction

Woven

EU RoHS Indicator

Yes

Material

Bronze, Tin Coated

Material - Mounting Hardware

Screw Hook or Beam Clamp

OEM Brand Name

Hubbell Bryant

Series

Standard Duty

Style

Closed Mesh, Single Weave

Type

Double Eye

UPC

781786245280

Conductor Related

Cable Diameter Range

1-1.24 in

Cable Size

1.00-1.24" (2.54-3.15)

Logistics

Carton Quantity

5