HUBBELL
Image of SPC350DE Wire and Cable Management, Support Grip, Double Eye, Closed Mesh, Tin-Coated Bronze, 3.50-3.99"
Image of SPC350DE Wire and Cable Management, Support Grip, Double Eye, Closed Mesh, Tin-Coated Bronze, 3.50-3.99"

Wire and Cable Management, Support Grip, Double Eye, Closed Mesh, Tin-Coated Bronze, 3.50-3.99"

Brand:

Bryant

Catalog ID:

SPC350DE

Wire and Cable Management, Support Grip, Double Eye, Closed Mesh, Tin-Coated Bronze, 3.50-3.99"

  • Double Eye
  • Closed Mesh
  • Tin-Coated Bronze
  • 3.50-3.99"

Product details

General

Application

Double Eye

Approx Breaking Strength

4,900 lbs

Catalog Number

SPC350DE

Construction

Woven

EU RoHS Indicator

No

Material

Bronze, Tin Coated

Material - Mounting Hardware

Screw Hook or Beam Clamp

OEM Brand Name

Hubbell Bryant

Series

Standard Duty

Style

Closed Mesh, Single Weave

Type

Double Eye

UPC

781786245426

Conductor Related

Cable Diameter Range

3.5 in-3.99 in

Cable Size

3.50-3.99" (8.89-10.13)

Logistics

Carton Quantity

5

Resources and downloads