HUBBELL
Image of SPS175DE Wire and Cable Management, Support Grip, Double Eye, Split Mesh, Lace Closing, Tin-Coated Bronze, 1.75-1.99"
Image of SPS175DE Wire and Cable Management, Support Grip, Double Eye, Split Mesh, Lace Closing, Tin-Coated Bronze, 1.75-1.99"

Wire and Cable Management, Support Grip, Double Eye, Split Mesh, Lace Closing, Tin-Coated Bronze, 1.75-1.99"

Brand:

Bryant

Catalog ID:

SPS175DE

Wire and Cable Management, Support Grip, Double Eye, Split Mesh, Lace Closing, Tin-Coated Bronze, 1.75-1.99"

  • Double Eye
  • Split Mesh
  • Lace Closing
  • Tin-Coated Bronze
  • 1.75-1.99"

Product details

General

Application

Double Eye

Approx Breaking Strength

2,150 lbs

Catalog Number

SPS175DE

Construction

Woven

EU RoHS Indicator

No

Material

Bronze, Tin Coated

Material - Mounting Hardware

Screw Hook or Beam Clamp

OEM Brand Name

Hubbell Bryant

Series

Standard Duty

Style

Split Mesh, Lace Closing

Type

Double Eye

UPC

781786246041

Conductor Related

Cable Diameter Range

1.75 in-1.99 in

Cable Size

1.75-1.99" (4.44-5.05)

Logistics

Carton Quantity

5

Resources and downloads