HUBBELL
Image of SPSR150DE Wire and Cable Management, Support Grip, Double Eye, Split Mesh, Rod Closing, Tin-Coated Bronze, 1.50-1.74"
Image of SPSR150DE Wire and Cable Management, Support Grip, Double Eye, Split Mesh, Rod Closing, Tin-Coated Bronze, 1.50-1.74"

Wire and Cable Management, Support Grip, Double Eye, Split Mesh, Rod Closing, Tin-Coated Bronze, 1.50-1.74"

Brand:

Bryant

Catalog ID:

SPSR150DE

Wire and Cable Management, Support Grip, Double Eye, Split Mesh, Rod Closing, Tin-Coated Bronze, 1.50-1.74"

  • Double Eye
  • Split Mesh
  • Rod Closing
  • Tin-Coated Bronze
  • 1.50-1.74"

Product details

General

Application

Double Eye

Approx Breaking Strength

1,610 lbs

Catalog Number

SPSR150DE

Construction

Woven

EU RoHS Indicator

Yes

Material

Bronze, Tin Coated

Material - Mounting Hardware

Screw Hook or Beam Clamp

OEM Brand Name

Hubbell Bryant

Series

Standard Duty

Style

Split Mesh, Rod Closing

Type

Double Eye

UPC

781786246706

Conductor Related

Cable Diameter Range

1.5 in-1.74 in

Cable Size

1.50-1.74" (3.81-4.42)

Logistics

Carton Quantity

5