HUBBELL
Wire and Cable Management, Support Grip, Light Duty, Universal Eye, Service Drop, Split Mesh, Rod Closing, 0.64-0.75"
Image of SPJ064L Wire and Cable Management, Support Grip, Light Duty, Universal Eye, Service Drop, Split Mesh, Rod Closing, 0.64-0.75"
Image of SPJ064L Wire and Cable Management, Support Grip, Light Duty, Universal Eye, Service Drop, Split Mesh, Rod Closing, 0.64-0.75"

Wire and Cable Management, Support Grip, Light Duty, Universal Eye, Service Drop, Split Mesh, Rod Closing, 0.64-0.75"

Brand: Bryant

Catalog ID: SPJ064L

Wire and Cable Management, Support Grip, Light Duty, Universal Eye, Service Drop,Split Mesh, Rod Closing, 0.64-0.75"

  • Light Duty
  • Universal Eye
  • Service Drop
  • Split Mesh
  • Rod Closing

Light Duty Closed Mesh

General

Application

Universal Eye

Approx Breaking Strength

790 lbs

Catalog Number

SPJ064L

Construction

Woven

Material

Bronze, Tin Coated

Material - Mounting Hardware

Screw Hook or Beam Clamp

OEM Brand Name

Hubbell Bryant

Product Family

Service Drop - Light Duty

Style

Closed Mesh, Single Weave

Type

Universal Eye

UPC

781786247581

Conductor Related

Cable Diameter Range

0.64 in-0.75 in

Cable Size

.64-.75" (1.63-1.90)

Force Related

Approx Breaking Strength

790 lbs

Logistics

Carton Quantity

20