HUBBELL
Image of SPSR200SO Wire and Cable Management, Support Grip, Offset Eye, Split Mesh, Rod Closing, Tin-Coated Bronze, 2.00-2.49"
Image of SPSR200SO Wire and Cable Management, Support Grip, Offset Eye, Split Mesh, Rod Closing, Tin-Coated Bronze, 2.00-2.49"

Wire and Cable Management, Support Grip, Offset Eye, Split Mesh, Rod Closing, Tin-Coated Bronze, 2.00-2.49"

Brand:

Bryant

Catalog ID:

SPSR200SO

Wire and Cable Management, Support Grip, Offset Eye, Split Mesh, Rod Closing, Tin-Coated Bronze, 2.00-2.49"

  • Offset Eye
  • Split Mesh
  • Rod Closing
  • Tin-Coated Bronze
  • 2.00-2.49"

Product details

General

Application

Offset Eye

Approx Breaking Strength

2,000 lbs

Catalog Number

SPSR200SO

Construction

Woven

EU RoHS Indicator

No

Material

Bronze, Tin Coated

Material - Mounting Hardware

Screw Hook or Beam Clamp

OEM Brand Name

Hubbell Bryant

Series

Standard Duty

Style

Split Mesh, Rod Closing

Type

Offset Eye

UPC

781786372306

Conductor Related

Cable Diameter Range

1.75 in-1.99 in

Cable Size

2.00-2.49" (5.08-6.32)

Logistics

Carton Quantity

5