HUBBELL
Image of SPSR250SO Wire and Cable Management, Support Grip, Offset Eye, Split Mesh, Rod Closing, Tin-Coated Bronze, 2.50-2.99"
Image of SPSR250SO Wire and Cable Management, Support Grip, Offset Eye, Split Mesh, Rod Closing, Tin-Coated Bronze, 2.50-2.99"

Wire and Cable Management, Support Grip, Offset Eye, Split Mesh, Rod Closing, Tin-Coated Bronze, 2.50-2.99"

Brand:

Bryant

Catalog ID:

SPSR250SO

Wire and Cable Management, Support Grip, Offset Eye, Split Mesh, Rod Closing, Tin-Coated Bronze, 2.50-2.99"

  • Offset Eye
  • Split Mesh
  • Rod Closing
  • Tin-Coated Bronze
  • 2.50-2.99"

Product details

General

Application

Offset Eye

Approx Breaking Strength

3,100 lbs

Catalog Number

SPSR250SO

Construction

Woven

EU RoHS Indicator

No

Material

Bronze, Tin Coated

Material - Mounting Hardware

Screw Hook or Beam Clamp

OEM Brand Name

Hubbell Bryant

Series

Standard Duty

Style

Split Mesh, Rod Closing

Type

Offset Eye

UPC

781786372078

Conductor Related

Cable Diameter Range

2 in-2.49 in

Cable Size

2.50-2.99" (6.35-7.59)

Logistics

Carton Quantity

5

Resources and downloads