HUBBELL
Image of SPC075US Wire and Cable Management, Support Grip, Single Eye, Closed Mesh, Stainless Steel, 0.75-0.99"
Image of SPC075US Wire and Cable Management, Support Grip, Single Eye, Closed Mesh, Stainless Steel, 0.75-0.99"

Wire and Cable Management, Support Grip, Single Eye, Closed Mesh, Stainless Steel, 0.75-0.99"

Brand:

Bryant

Catalog ID:

SPC075US

Wire and Cable Management, Support Grip, Single Eye, Closed Mesh, Stainless Steel, 0.75-0.99"

  • Single Eye
  • Closed Mesh
  • Stainless Steel
  • 0.75-0.99"

Product details

General

Application

Single Eye

Approx Breaking Strength

2,060 lbs

Catalog Number

SPC075US

Construction

Woven

EU RoHS Indicator

No

Material

Stainless Steel

Material - Mounting Hardware

Screw Hook or Beam Clamp

OEM Brand Name

Hubbell Bryant

Series

Standard Duty

Style

Closed Mesh, Single Weave

Type

Single Eye

UPC

781786006041

Conductor Related

Cable Diameter Range

0.75 in-0.99 in

Cable Size

.75-.99" (1.90-2.51)

Logistics

Carton Quantity

5