HUBBELL
Image of SPS075US Wire and Cable Management, Support Grip, Single Eye, Split Mesh, Lace Closing, Stainless Steel, 0.75-0.99"
Image of SPS075US Wire and Cable Management, Support Grip, Single Eye, Split Mesh, Lace Closing, Stainless Steel, 0.75-0.99"

Wire and Cable Management, Support Grip, Single Eye, Split Mesh, Lace Closing, Stainless Steel, 0.75-0.99"

Brand:

Bryant

Catalog ID:

SPS075US

Wire and Cable Management, Support Grip, Single Eye, Split Mesh, Lace Closing, Stainless Steel, 0.75-0.99"

  • Single Eye
  • Split Mesh
  • Lace Closing
  • Stainless Steel
  • 0.75-0.99"

Product details

General

Application

Single Eye

Approx Breaking Strength

2,060 lbs

Catalog Number

SPS075US

Construction

Woven

EU RoHS Indicator

No

Material

Stainless Steel

Material - Mounting Hardware

Screw Hook or Beam Clamp

OEM Brand Name

Hubbell Bryant

Series

Standard Duty

Style

Split Mesh, Lace Closing

Type

Single Eye

UPC

781786006522

Conductor Related

Cable Diameter Range

0.75 in-0.99 in

Cable Size

.75-.99" (1.90-2.51)