HUBBELL
Image of SPS300U Wire and Cable Management, Support Grip, Single Eye, Split Mesh, Lace Closing, Tin-Coated Bronze, 3.00-3.49"
Image of SPS300U Wire and Cable Management, Support Grip, Single Eye, Split Mesh, Lace Closing, Tin-Coated Bronze, 3.00-3.49"

Wire and Cable Management, Support Grip, Single Eye, Split Mesh, Lace Closing, Tin-Coated Bronze, 3.00-3.49"

Brand:

Bryant

Catalog ID:

SPS300U

Wire and Cable Management, Support Grip, Single Eye, Split Mesh, Lace Closing, Tin-Coated Bronze, 3.00-3.49"

  • Single Eye
  • Split Mesh
  • Lace Closing
  • Tin-Coated Bronze
  • 3.00-3.49"

Product details

General

Application

Single Eye

Approx Breaking Strength

4,900 lbs

Catalog Number

SPS300U

Construction

Woven

EU RoHS Indicator

No

Material

Bronze, Tin Coated

Material - Mounting Hardware

Screw Hook or Beam Clamp

OEM Brand Name

Hubbell Bryant

Series

Standard Duty

Style

Split Mesh, Lace Closing

Type

Single Eye

UPC

781786245884

Conductor Related

Cable Diameter Range

3 in-3.49 in

Cable Size

3.00-3.49" (7.62-8.86)

Logistics

Carton Quantity

5

Resources and downloads