HUBBELL
Image of SPSR300US Wire and Cable Management, Support Grip, Single Eye, Split Mesh, Rod Closing, Stainless Steel, 3.00-3.49"
Image of SPSR300US Wire and Cable Management, Support Grip, Single Eye, Split Mesh, Rod Closing, Stainless Steel, 3.00-3.49"

Wire and Cable Management, Support Grip, Single Eye, Split Mesh, Rod Closing, Stainless Steel, 3.00-3.49"

Brand:

Bryant

Catalog ID:

SPSR300US

Wire and Cable Management, Support Grip, Single Eye, Split Mesh, Rod Closing, Stainless Steel, 3.00-3.49"

  • Single Eye
  • Split Mesh
  • Rod Closing
  • Stainless Steel
  • 3.00-3.49"

Product details

General

Application

Single Eye

Approx Breaking Strength

8,500 lbs

Catalog Number

SPSR300US

Construction

Woven

EU RoHS Indicator

Yes

Material

Stainless Steel

Material - Mounting Hardware

Screw Hook or Beam Clamp

OEM Brand Name

Hubbell Bryant

Series

Standard Duty

Style

Split Mesh, Rod Closing

Type

Single Eye

UPC

781786006744

Conductor Related

Cable Diameter Range

3 in-3.49 in

Cable Size

3.00-3.49" (7.62-8.86)

Logistics

Carton Quantity

5