HUBBELL
Image of SPSR075U Wire and Cable Management, Support Grip, Single Eye, Split Mesh, Rod Closing, Tin-Coated Bronze, 0.75-0.99"
Image of SPSR075U Wire and Cable Management, Support Grip, Single Eye, Split Mesh, Rod Closing, Tin-Coated Bronze, 0.75-0.99"

Wire and Cable Management, Support Grip, Single Eye, Split Mesh, Rod Closing, Tin-Coated Bronze, 0.75-0.99"

Brand:

Bryant

Catalog ID:

SPSR075U

Wire and Cable Management, Support Grip, Single Eye, Split Mesh, Rod Closing, Tin-Coated Bronze, 0.75-0.99"

  • Single Eye
  • Split Mesh
  • Rod Closing
  • Tin-Coated Bronze
  • 0.75-0.99"

Product details

General

Application

Single Eye

Approx Breaking Strength

1,020 lbs

Catalog Number

SPSR075U

Construction

Woven

EU RoHS Indicator

Yes

Material

Bronze, Tin Coated

Material - Mounting Hardware

Screw Hook or Beam Clamp

OEM Brand Name

Hubbell Bryant

Series

Standard Duty

Style

Split Mesh, Rod Closing

Type

Single Eye

UPC

781786246409

Conductor Related

Cable Diameter Range

0.75 in-0.99 in

Cable Size

.75-.99" (1.90-2.51)

Logistics

Carton Quantity

5

Resources and downloads