HUBBELL
Image of SHS300DES Wire and Cable Management, Support Grips, Heavy Duty, Double Eye, Stainless Steel, Lace Closing, 3.00-3.49"
Image of SHS300DES Wire and Cable Management, Support Grips, Heavy Duty, Double Eye, Stainless Steel, Lace Closing, 3.00-3.49"

Wire and Cable Management, Support Grips, Heavy Duty, Double Eye, Stainless Steel, Lace Closing, 3.00-3.49"

Brand:

Bryant

Catalog ID:

SHS300DES

Wire and Cable Management, Support Grips, Heavy Duty, Double Eye, Stainless Steel, Lace Closing, 3.00-3.49"

  • Heavy Duty
  • Double Eye
  • Stainless Steel
  • Lace Closing
  • 3.00-3.49"

Product details

General

Application

Double Eye

Approx Breaking Strength

25,200 lbs

Catalog Number

SHS300DES

Construction

Woven

EU RoHS Indicator

Yes

Material

Stainless Steel

Material - Mounting Hardware

Screw Hook or Beam Clamp

OEM Brand Name

Hubbell Bryant

Series

Heavy Duty

Style

Split Mesh, Lace Closing

Type

Double Eye

UPC

781786007185

Conductor Related

Cable Diameter Range

3 in-3.49 in

Cable Size

3.00-3.49" (7.62-8.86)

Logistics

Carton Quantity

5

Resources and downloads