HUBBELL
Image of SHS350 Wire and Cable Management, Support Grips, Heavy Duty, Double Eye, Tin-Coated Bronze, Lace Closing, 3.50-3.99"
Image of SHS350 Wire and Cable Management, Support Grips, Heavy Duty, Double Eye, Tin-Coated Bronze, Lace Closing, 3.50-3.99"

Wire and Cable Management, Support Grips, Heavy Duty, Double Eye, Tin-Coated Bronze, Lace Closing, 3.50-3.99"

Brand:

Bryant

Catalog ID:

SHS350

Wire and Cable Management, Support Grips, Heavy Duty, Double Eye, Tin-Coated Bronze, Lace Closing, 3.50-3.99"

  • Heavy Duty
  • Double Eye
  • Tin-Coated Bronze
  • Lace Closing
  • 3.50-3.99"

Product details

General

Application

Double Eye

Approx Breaking Strength

12,070 lbs

Catalog Number

SHS350

Construction

Woven

EU RoHS Indicator

No

Material

Bronze, Tin Coated

Material - Mounting Hardware

Screw Hook or Beam Clamp

OEM Brand Name

Hubbell Bryant

Series

Heavy Duty

Style

Split Mesh, Lace Closing

Type

Double Eye

UPC

781786244641

Conductor Related

Cable Diameter Range

3.5 in-3.99 in

Cable Size

3.50-3.99" (8.89-10.13)

Logistics

Carton Quantity

5

Resources and downloads