HUBBELL
Image of SHS075U Wire and Cable Management, Support Grips, Heavy Duty, Single Eye, Tin-Coated Bronze, Lace Closing, 0.75-0.99"
Image of SHS075U Wire and Cable Management, Support Grips, Heavy Duty, Single Eye, Tin-Coated Bronze, Lace Closing, 0.75-0.99"

Wire and Cable Management, Support Grips, Heavy Duty, Single Eye, Tin-Coated Bronze, Lace Closing, 0.75-0.99"

Brand:

Bryant

Catalog ID:

SHS075U

Wire and Cable Management, Support Grips, Heavy Duty, Single Eye, Tin-Coated Bronze, Lace Closing, 0.75-0.99"

  • Heavy Duty
  • Single Eye
  • Tin-Coated Bronze
  • Lace Closing
  • 0.75-0.99"

Product details

General

Application

Single Eye

Approx Breaking Strength

2,820 lbs

Catalog Number

SHS075U

Construction

Woven

EU RoHS Indicator

No

Material

Bronze, Tin Coated

Material - Mounting Hardware

Screw Hook or Beam Clamp

OEM Brand Name

Hubbell Bryant

Series

Heavy Duty

Style

Split Mesh, Lace Closing

Type

Single Eye

UPC

781786244726

Conductor Related

Cable Diameter Range

0.75 in-0.99 in

Cable Size

.75-.99" (1.90-2.51)

Logistics

Carton Quantity

5

Resources and downloads