HUBBELL
Image of C4000690 Large Wireholder w/ 2.5 in (63 mm) Arm Clamp
Buy America(n) Qualified

Large Wireholder w/ 2.5 in (63 mm) Arm Clamp

Brand: CHANCE Lineman Grade Tools

Catalog ID: C4000690

2.5IN ROLLER WIREHOLDER W/ 2.5IN CLAMP, Seven Delrin plastic rollers offer protection to conductors while raising the conductor above the work area. Accommodates conductors up to and including 1.5 inches in diameter. The gate is held closed by a springloaded latch which must be manually opened.

  • Roller Wireholder — Seven Delrin plastic rollers offer protection to conductors while raising the conductor above the work area. Accommodates conductors up to and including 1-1/2 inches in dia. The gate is held closed by a spring-loaded latch which must be manually opened
  • Insulators— Epoxy based, available as separate items or can be added to existing auxiliary arm wireholders to upgrade for 34.5 kV use