HUBBELL
Image of 20320051 Wire Pulling Grip Punch-Lok Band, 3/8 in X 2 in

Wire Pulling Grip Punch-Lok Band, 3/8 in X 2 in

Brand: Hubbell Wiring Device-Kellems

Catalog ID: 20320051

Wire Management, Pulling Grip Punch-Lok Band, 3/8" X 2"

Bands are applied over the tail of a grip to prevent mesh frombeing tripped or pulled loose.

Standard Product

General

Application

General Cable Pulling

Bandwidth

3/8 in

Bandwidth Metric

.95 cm

Catalog Number

20320051

Construction

Woven

EU RoHS Indicator

Material - Mounting Hardware

Non-Mounted

Model

0-316

OEM Brand Name

Hubbell Wiring Device-Kellems

Performance

  • Mechanical - Band Inside Diameter - 2" (5.08)
  • Band Width - 3/8" (.95)
  • Grip Banding Range - 1 1/8"- 15/8" (2.86-4.13)

Series

Tools and Bands Series

Style

Punch-Lok Band

Type

Punch-Lok Band

UPC

783585326450

Dimensions

Diameter

2 in

Diameter - Metric

5.08 cm

Weight

0.1 lb

Conductor Related

Cable Diameter Range

1 1/8 in-1 5/8 in

Cable Size

1 1/8"-1 5/8" (2.86-4.13)

Cable Specification

UL Listed Circuit Wire

Certifications And Compliance

EU RoHS Indicator

Industry Standard(s)

CSA Certified

Operational

Bandwidth

3/8 in

Performance

  • Mechanical - Band Inside Diameter - 2" (5.08)
  • Band Width - 3/8" (.95)
  • Grip Banding Range - 1 1/8"- 15/8" (2.86-4.13)

Logistics

Carton Quantity

50

Pallet Quantity

4750