HUBBELL
Image of C4000073 Wire Tong Saddle Extension

Wire Tong Saddle Extension

Brand: CHANCE Lineman Grade Tools

Catalog ID: C4000073

Where additional clearance is required, the Wire Tong Saddle Extension can be easily bolted to the saddle. This heattreated aluminum-alloy extension is 4 inches (100 mm) long and has a tested working load rating of 800 pounds (360 kg).

  • Supports 1,000 lb. (450 kg) maximum without extension, 800 lb. (360 kg) with extension
  • Made of strong, lightweight aluminum alloy
  • Wheel Type fastener holds saddle firmly in place and is designed for easy use in tight spaces

General

Catalog Number

C4000073

Style

Pole Saddle Extension Only

Type

Wire Tong

UPC

096359016373

Dimensions

Weight

1 lb

Weight Metric

0.5 kg

Logistics

Pallet Quantity

10