HUBBELL
Image of PSC4032916 Wireless Phasing Set (WPS) 480V to 765kV with Padded Soft Case
Image of PSC4032916 Wireless Phasing Set (WPS) 480V to 765kV with Padded Soft Case
play
play
Buy America(n) Qualified

Wireless Phasing Set (WPS) 480V to 765kV with Padded Soft Case

Brand: CHANCE Lineman Grade Tools

Catalog ID: PSC4032916

Dual mode unit - Wireless Phasing Set (WPS) and Full-Range Auto-Ranging Voltage Indicator (ARVI)

  • WPS Mode for determining phase relationship between two conductors with same nominal voltage
  • ARVI mode to determine approximate voltage class of energized conductor
  • 300 ft Wireless Range is particularly useful in Sub-Station work
  • For use on 50/60Hz Overhead and Underground Residential Distribution systems with proper adapters
  • Not suitable for Hi-Pot Testing

Product details

General

Catalog Number

PSC4032916

UPC

096359655398

Dimensions

Dimensions

14.5 in x 5.5 in x 5.5 in

Height

5.5 in

Length

14.5 in

Weight

3.6 lb

WeightMetric

1.6 kg

Width

5.5 in

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Logistics

Standard Package

1

Media

Videos

play
play
CHANCE Wireless Phasing Tester