HUBBELL
Image of WMBLX6IE130G WMBLX6IE130G - WMBLX (OrdLoc) LED 6000 Lumen 120-277V 90 Min. Emergency Backup Housing
New

WMBLX6IE130G - WMBLX (OrdLoc) LED 6000 Lumen 120-277V 90 Min. Emergency Backup Housing

Brand: Killark

Catalog ID: WMBLX6IE130G

WMBLX (OrdLoc) LED 6000 Lumen 120-277V 90 Min. Emergency Backup Housing

  • Compact size low bay fixture for low mounting heights or small space areas
  • Light weight, shallow depth and diameter
  • Variety of mounting methods including ceiling, pendant, wall, and stanchion mounting
  • MBLX fixture housings can be retrofitted to existing MB series splice boxes
  • Energy Savings with up to 143 lumens/watt
  • Warm and Cool LED color options
  • Patented thermal foldback protection included as standard
  • Emergency Battery backup options
  • Standard 6KV surge protection with additional surge protection options
  • Glass globe and guard preassembled to fixture tank

Product details

General

Catalog Number

WMBLX6IE130G

Finish Type

Powder Epoxy Paint

Light Source

LED

Lumens

6210

Material

Corrosion resistant copperfree aluminum alloy

Optic Type

Glass Globe - Clear

UPC

783936188584

Dimensions

Weight

6.14 lb

Electrical Ratings

Frequency Rating

50/60 Hz

Lumens Per Watt

135

Voltage Rating

120-277 VAC

Wattage

46 W

Certifications And Compliance

Hazardous Rating(s)

Suitable for wet locations (Indoor and Outdoor), Marine Rated (US only), Type 4X, IP66

Media

Videos