

Brand: Wiegmann
Catalog ID: WC1248W
Designed to hold electrical and electronic controls and instruments. Pushbuttons, pilot lights, meters, switches etc., can be mounted on sloping control surfaces. Interior components can be mounted on standard back panel and terminal straps. Heavy duty construction provides protection from dirt, dust, oil and water.
Fabricated from 14 gauge steel. Seams are continuously welded and ground smooth. Desks attach easily to console front, are removable.
Application
For use with WC1248BD console.
Catalog Number
WC1248W
Color
Ansi-61 Gray Textured
Construction
Continuously Welded Seams
Finish Type
Polyester Powder
Listings
UL, CSA
Material
Carbon Steel
Mounting Type
Series
WC12 Series
Type
Console Writing Desk
UPC
786725443505
Actual Depth
10.13 in
Actual Height
2.06 in
Actual Width
48.13 in
Depth
10 in
Height
2 in
Weight
20 lb
Width
48 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
Nema Rating
12
UL Listed
Yes
Carton Quantity
1
Pallet Quantity
1