HUBBELL
Image of WS50-SS184 WS50-SS184 Shelf Component 18"D x 42"W
Image of WS50-SS184 WS50-SS184 Shelf Component 18"D x 42"W
play
Tool Assist Pro for material handling and ergonomics
Image of WS50-SS184 WS50-SS184 Shelf Component 18"D x 42"W

WS50-SS184 Shelf Component 18"D x 42"W

Brand: Gleason Reel

Catalog ID: WS50-SS184

Collection name: ToolAssistPro™

Steel Shelf 18"D x 42"W

  • Hold up to 50 lbs. (22.5 kg). of parts, tools, etc.
  • Adjustable tilt with style A in 18 inches (457 feet)
ToolAssistPro-Logo

General

Catalog Number

WS50-SS184

Finish Type

Polyester Powder Coat

UPC

783246006776

Dimensions

Depth

18 in

Width

42 in