HUBBELL
WTF-050305 Single Column Workstation Kit with Trolley 36" Fixed Boom
Image of WTF-050305 WTF-050305 Single Column Workstation Kit with Trolley 36" Fixed Boom
Image of WTF-050305 WTF-050305 Single Column Workstation Kit with Trolley 36" Fixed Boom
play
Tool Assist Pro for material handling and ergonomics

WTF-050305 Single Column Workstation Kit with Trolley 36" Fixed Boom

Brand: Gleason Reel

Catalog ID: WTF-050305

Collection name: ToolAssistPro™

Single Column Workstation Kit with Trolley 36" Fixed Boom

Single Column Kits Are The Efficient And Economical Way To Meet Ergonomic Requirements. Each Kit Is Complete With Universal Bracket For Mounting Everything From An Air Line Fitting To Peg Board.

  • 180 degree swing or fixed boom
  • Safety hook or balancer trolley
  • Universal Bracket for mounting everything from an air line fitting to peg board
ToolAssistPro-Logo

General

Catalog Number

WTF-050305

Item Type

Fixed

Load Capacity

30 lbs

Mounting Method

Bench Top

Type

Jib Crane Kit

UPC

783246006936

Dimensions

Length - Boom

3 ft

Force Related

Load Capacity

30 lbs

Configuration

Mounting Method

Bench Top