HUBBELL
Image of PS683XAPS X-Style Climbing Harness, Size Small
Image of PS683XAPS X-Style Climbing Harness, Size Small
Image of PS683XAPS X-Style Climbing Harness, Size Small

X-Style Climbing Harness, Size Small

Brand: Chance

Catalog ID: PS683XAPS

CLIMBING HARNESS - X STYLE - SMALL

  • Front attachment point for work positionong on ladders or rescue
  • Belt easily removes from harness when not in use

General

Catalog Number

PS683XAPS

Dimensions

Weight

8 lb

Weight Metric

3.6 kg