HUBBELL
Image of X68 X68 - 2" X Hub, Iron Duraloy 8 Conduit Body,
*Representative image
Image of X68 X68 - 2" X Hub, Iron Duraloy 8 Conduit Body,

X68 - 2" X Hub, Iron Duraloy 8 Conduit Body,

Brand: Killark

Catalog ID: X68

2" X Hub, Iron Duraloy 8 Conduit Body,

  • Completely interchangeable with competative bodies, gaskets, and covers.
  • Flat back design provides greater cubic capacity for easier wire pulling and more room for splicing.
  • Raintight when used with gasketed covers.
  • Stainless steel screws on stamped and cast covers.
  • Smooth integral wire bushings.

Completely interchangeable with competitive bodies, gaskets, and covers. Flat back design provides greater cubic capacity for easier wire pulling and more room for splicing. Raintight when used with gasketed covers. Smooth integral wire bushings. Volume i

General

Application

To provide access to conductors for pulling, splicing, and maintenance. Threaded for rigid conduit and IMC.

Catalog Number

X68

Color

Gray

EU RoHS Indicator

Finish Type

Powder Epoxy Paint

Hub Pattern

X

Material

Iron

Product Family

Fittings

Series

Duraloy 8 Series

Type

Conduit Body

UPC

783936481500

Dimensions

Dimensions

13 in x 7 in x 4 in

Gross Weight with Packaging

9.5

Height

4 in

Hub Size

2"

Length

13 in

Width

7 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA File Number

LR11852

EU RoHS Indicator

Hazardous Rating(s)

Suitable for use in hazardous location applications when installed according to NEC Articles 501.10(b) (Class I, Division 2) or 502.10, 503.10, and 505.15 (Class I Zone 2).

UL File Number

E3397

Configuration

Hub Pattern

X