HUBBELL
XCS Series Control Station Cover - 120V Pilot Light Cover With Device - Clear Lens With Nameplate To Be Specified
Image of XCS-0B24-CL XCS Series Control Station Cover - 120V Pilot Light Cover With Device - Clear Lens With Nameplate To Be Specified
*Representative image
Image of XCS-0B24-CL XCS Series Control Station Cover - 120V Pilot Light Cover With Device - Clear Lens With Nameplate To Be Specified

XCS Series Control Station Cover - 120V Pilot Light Cover With Device - Clear Lens With Nameplate To Be Specified

Brand: Killark

Catalog ID: XCS-0B24-CL

XCS Series - Aluminum 120V Pilot Light Cover With Device - Clear Lens With Nameplate To Be Specified

  • Copper free cast aluminum alloy.
  • Ground flange joint between bolted cover and box provide required flame path.
  • Push button, selector switches and pilot light operator bodies are copper-free aluminum.
  • Operating shaft in both push buttons and selector switches are stainless steel.

Killark XCS SERIES CONTROL STATION Control Stations provide control solutions in hazardous location areas to supply; START/STOP Motor Functions, LED Pilot Light Indications and more. Utilized in Class 1 Division 1 & 2, Class 1 Zone 1 & 2 areas for indoor use are a Non-Factory Sealed unit requiring the need for a conduit seal fitting. UL Listed and CSA Certified.

General

Actuator

Pilot Light

Application

Hazardous locations due to the presence of flammable gases or vapors, combustible dusts, or easily ignitable fiber or flyings. Installations at petroleum refineries, chemical and petrochemical plants, and other processing or storage facilities where simil

Back Box Type

SWB

Catalog Number

XCS-0B24-CL

Color

White

EU RoHS Indicator

Material

Copper-free aluminum

Product Family

Controls

Series

XCS Series

Type

Aluminum Cover With Pilot Light

UPC

783936890289

Dimensions

Depth

2-3/32 in

Dimensions

6.25 in x 5.875 in x 4.25 in

Gross Weight with Packaging

1.15

Height

4.25 in

Length

6.25 in

Width

5.875 in

Electrical Ratings

Amperage Rating

0.25 A

Frequency Rating

50/60 Hz

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA File Number

LR11714

EU RoHS Indicator

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups C, D
  • Class I, Zones 1 & 2, Groups IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

UL File Number

E53360

Operational

Actuator

Pilot Light

Configuration

Back Box Type

SWB