

Brand: Killark
Catalog ID: XEDS-B
Suitable for indoor applications.
Catalog Number
XEDS-B
Enclosure Type
Bolted
EU RoHS Indicator
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Mounting Type
Operating Temperature Celcius Max
40 Degree
Product Family
Distribution Equipement
Series
XEDS Series
Type
Non-Fused Disconnect
UPC
783936897974
Depth
7 in
Height
16 in
Weight
17 lb
Width
9.125 in
Frequency Rating
60 Hz
Number Of Poles
3
Number Of Wires
4
Buy America(n) Qualified
Contact Manufacturer
CSA File Number
LR11714
EU RoHS Indicator
Hazardous Rating(s)
Nema Rating
3R, 4, 9(E, F, G)
UL File Number
E53290
Operating Temperature Celcius Max
40 Degree