HUBBELL
XHL100-50KP - 100 Watt Incandescent Hand Lamp With 50' Cord And Acceptor Plug
Image of XHL100-50KP XHL100-50KP - 100 Watt Incandescent Hand Lamp With 50' Cord And Acceptor Plug
Image of XHL100-50KP XHL100-50KP - 100 Watt Incandescent Hand Lamp With 50' Cord And Acceptor Plug

XHL100-50KP - 100 Watt Incandescent Hand Lamp With 50' Cord And Acceptor Plug

Brand: Killark

Catalog ID: XHL100-50KP

100 Watt Incandescent Hand Lamp With 50' Cord And Acceptor Plug

  • Phenolic handle for long service in rugged conditions
  • Aluminum guard
  • Heat and impact resistant globe
  • Supplied with an A-21 100 Watt (100A/RS) Rough Service lamp
  • Supplied with 2 grommets for use with either 14/3 or 16/3 user furnished SO cable

XHL Series Hand Lamps are a handy accessory to the ACCEPTOR® Series. Used as a supplemental illumination source for areas where flammable materials are present such as processed finished goods, storage vats or handling areas.

General

Catalog Number

XHL100-50KP

Lamp Type

Incandescent

Product Family

Lighting

Series

XHL Series

Type

Hand Lamp

UPC

783936012223

Electrical Ratings

Wattage

100 W

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA File Number

LR10019

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups C, D
  • Class I, Zones 1 & 2, Groups IIB, IIA

UL File Number

E97760