

Brand: Killark
Catalog ID: XS-1D
Killark XCS SERIES TUMBLER SWITCH Control Stations provide control means in hazardous location areas turning ON and OFF Motors, Fans, Lights etc. Utilized in Class 1 Division 1 & 2, Class 1 Zone 1 & 2 areas for indoor use are a Non-Factory Sealed unit requiring the need for a conduit seal fitting. UL Listed and CSA Certified.
Action
SPST
Actuator
Lever
Application
Used where making, breaking, or changing connections in an electric circuit is required.
Back Box Type
SWB
Catalog Number
XS-1D
Color
Gray
EU RoHS Indicator
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Product Family
Controls
Series
XS Series
Type
Aluminum Tumbler Switch Cover
UPC
783936925028
Depth
4-1/4 in
Dimensions
6.4 in x 6 in x 4.25 in
Gross Weight with Packaging
1.18
Height
4.25 in
Length
6.4 in
Width
6 in
Amperage Rating
30 A
Frequency Rating
50/60 Hz
Number Of Poles
1
Buy America(n) Qualified
Contact Manufacturer
CSA File Number
LR11712
EU RoHS Indicator
Hazardous Rating(s)
UL File Number
E53360
Action
SPST
Actuator
Lever
Back Box Type
SWB