HUBBELL
XS Series DPDT (No Center Off) Tumbler Switch Cover Without Device - 20A
Image of XNS-6C XS Series DPDT (No Center Off) Tumbler Switch Cover Without Device - 20A
*Representative image
Image of XNS-6C XS Series DPDT (No Center Off) Tumbler Switch Cover Without Device - 20A

XS Series DPDT (No Center Off) Tumbler Switch Cover Without Device - 20A

Brand: Killark

Catalog ID: XNS-6C

XS Series - Aluminum DPDT (No Center Off) Tumbler Switch Cover Without Device - 20A

  • Front lever rotary operated switch assemblies.
  • Standard provisions for padlocking in either “ON” or “OFF” position.
  • The lever is connected to a threaded stainless steel shaft which passes through the cover.

Killark XCS SERIES CONTROL STATION Control Stations provide control solutions in hazardous location areas to supply; START/STOP Motor Functions, LED Pilot Light Indications and more. Utilized in Class 1 Division 1 & 2, Class 1 Zone 1 & 2 areas for indoor use are a Non-Factory Sealed unit requiring the need for a conduit seal fitting. UL Listed and CSA Certified.

General

Action

DPDT (NO OFF)

Actuator

Lever

Application

Used where making, breaking, or changing connections in an electric circuit is required.

Back Box Type

SWB

Catalog Number

XNS-6C

Color

Gray

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Product Family

Controls

Series

XNS Series

Type

Aluminum Tumbler Switch Cover

UPC

783936913476

Dimensions

Depth

4-1/4 in

Dimensions

4.75 in x 4.75 in x 2.75 in

Gross Weight with Packaging

1

Height

2.75 in

Length

4.75 in

Width

4.75 in

Electrical Ratings

Amperage Rating

20 A

Frequency Rating

50/60 Hz

Conductor Related

Number Of Poles

2

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA File Number

LR11712

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups C, D
  • Class I, Zones 1 & 2, Groups IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

UL File Number

E53360

Operational

Action

DPDT (NO OFF)

Actuator

Lever

Configuration

Back Box Type

SWB